Pull-cord switch 10 AX 250 V~
Universal 1-way/2-way switch

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 0146 13
0146 13
EAN 4010337146131
Packing unit 1
PS 13
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 10/2025.

Optional accessories

Optional spare part

Features

Technical data

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • For wall and ceiling mounting.
  • Can also be connected to be illuminated.
  • Subject to availability.

Scope of supply

  • All devices are delivered including mounting plate, cable and duct entries.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads