LED lighting element 230 V~ for SCHUKO socket outlets with control light
old generation socket outlet

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
yellow, 1.14 mA
Order no. 0497 11
0497 11
EAN 4010337497110
Packing unit 1/5
PS 01
blue, 1.8 mA
Order no. 0497 12
0497 12
EAN 4010337497127
Packing unit 1/5
PS 01
Red, 1.14 mA
Order no. 0497 13
0497 13
EAN 4010337497134
Packing unit 1/5
PS 01
LED white, 0.5 mA
Order no. 0497 19
0497 19
EAN 4010337881810
Packing unit 1/5
PS 01
green, 1.03 mA
Order no. 2689 00
2689 00
EAN 4010337011200
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Spare part for 0452 xx and 2763 xx.
  • The lighting elements are only compatible as spare parts with the old SCHUKO generation.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads
Home Flush-mounted inserts, accessories Lighting elements LED lighting element 230 V~ for SCHUKO socket outlets with control light old generation socket outlet