Power supply AC 24 V 1 A

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 1024 00
1024 00
EAN 4010337010715
Packing unit 1
PS 26
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Power supply for the weather station and the integrated wind sensor heating 0 – 10 V, rain sensor 0 / 10 V, etc.

Technical data

Rated voltage
Primary:
AC 230 V 50/60 Hz
Secondary:
AC 24 V

Secondary rated current:
1 A

Connections:
Screw terminals

Connection cross section:
Max. 4 mm²

Ambient temperature:
-5 °C to +45 °C

Dimensions

Modular width (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Power supply
Operating instructions

Operating manual.

Order no. 1024 00

PDF, 214 Kb

Load


Ordering info Features Downloads