Basic Q smoke alarm device

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Pure white glossyOnly for countries with the official languages de, it.
Order no. 1145 02
1145 02
EAN 4010337013525
Packing unit 1
PS 03
Pure white glossyOnly for countries with the official languages de, en, fr, nl.
Order no. 1149 02
1149 02
EAN 4010337016694
Packing unit 1
PS 03
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces1144 02,1146 02.
Increased quality criteria and technical advancements in smoke alarm devices are indicated on the market with the new Q test mark. The new Q-Label is an autonomous, manufacturer-independent quality mark for high-quality smoke alarm devices which undergo special testing for long-term use. The latest generation of Gira smoke alarm devices fulfil the criteria of the new Q-Label quality mark. The smoke alarm devices operate based on the photoelectric scattered light principle without radioactive particles. The smoke alarm devices detect smoke accumulation early and emit a warning signal before the concentration of smoke can become hazardous to people. Alerting occurs via a loud pulsing alarm tone and a flashing LED.

Features

Features

  • Only for use in private residential units or residential-like areas in accordance with DIN 14676.

Q-Label

  • Tested durability and reduction of false alarms.
  • Increased stability, e.g. against external factors.
  • Permanently installed battery with a service life of up to 10 years.
  • designAaccording to DIN EN 14604.
  • KRIWAN approval.
  • Integrated function button for function test.
  • Fault indication.
  • Weak battery indication.

Technical data

Power supply:
Via smoke alarm device battery

Battery life:
up to 10 years (following activation)

Acoustic signal:
Alarm: at least 85 dB (A)

Optical signal:
Ring indicator (red LED)

Ambient temperature:
-5 °C to +55 °C

Installation height:
Max. 6 m

Protection class:
IP30

Area of application:
DIN 14676

Standards:
DIN 14604
design:
A

Batteries
Type:
3 x CR123A
UN no.:
3091

Dimensions
Housing:
Ø 125,0 H 38,5 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira smoke alarm device
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 114502

RFA, 368 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 114502

IFC, 49 Kb

Load


Smoke alarm device Basic Q
Operating instructions

Installation and operating instructions

Order no. 1145 02
1149 02

PDF, 111 Kb

Load


Smoke alarm device Basic Q
Certificates

Declaration of performance according to regulation of construction products (EU) No. 305/2011

Order no. 1145 02
1149 02

PDF, 236 Kb

Load


Smoke alarm device Basic Q
Certificates

EC-Declaration of Conformity

Order no. 1145 02
1149 02

PDF, 153 Kb

Load


Ordering info Features Downloads