Mounting plate for door station

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
2-gang
Order no. 1297 00
1297 00
EAN 4010337297000
Packing unit 1
PS 18
3-gang
Order no. 1298 00
1298 00
EAN 4010337298007
Packing unit 1
PS 18
4-gang
Order no. 1299 00
1299 00
EAN 4010337299004
Packing unit 1
PS 18
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Mounting plate for covering the installation openings of existing customer door intercom systems when retrofitting the Gira door communication system.
  • Holes are provided in the mounting plate for wall installation, and there are openings for installing the Gira door station.
  • Material: Anodised aluminium.

Technical data

Dimensions
2-gang:
W 130 x H 253 mm
3-gang:
W 130 x H 253 mm
4-gang:
W 130 x H 346 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads