New

DALI flush-mounted rotary dimming insert with integrated power supply unit

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2027 00
2027 00
EAN 4010337129608
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

Optional accessories

Features

Features

  • Brightness adjustment for lights with a DALI interface.
  • Adjustment of colour temperature for lights with DALI Device Type 8 for Tunable White according to IEC 62386-209.
  • Rotary auxiliary unit (input device) for higher-level DALI-2 controls.

Product characteristics without programming

  • DALI flush-mounted rotary dimming insert with integrated power supply unit for up to 26 devices.
  • Parallel connection of up to 4 DALI flush-mounted rotary dimming inserts with integrated power supply unit with the capacity to supply up to 104 DALI devices.
  • Multimaster-compatible.
  • LED for device localisation.
  • DALI power supply unit short-circuit-proof
  • Saving the base brightness and a switch-on brightness.
  • Saving the colour temperature limit values.

Product characteristics through programming via DALI-2 control commands

  • Suitable as rotary auxiliary unit (input device) for connecting to central DALI-2 controls.
  • Supports four DALI-2 instances for adapting to central control.
  • Can be used for controlling a DALI-2 group.
  • Cyclical transmission of control commands to DALI operating devices can be activated. Device function depends on configuration

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Power consumption:
max. 2 W

DALI rated voltage:
DC 16 V (typ.)

Guaranteed bus current:
52 mA

Reliable bus current:
max. 250 mA

Short-circuit current:
max. 61 mA

Number of DALI devices:
max. 26

Number of DALI flush-mounted rotary dimming inserts with integrated power supply unit that can be connected in parallel:
max. 4

Colour temperature adjustment:
2000 to 10000K

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads