New

Motion detector 1.10 m for Gira One

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2038 03
2038 03
EAN 4010337125525
Packing unit 1
PS 06
pure white matt
Order no. 2038 27
2038 27
EAN 4010337125532
Packing unit 1
PS 06
anthracite
Order no. 2038 28
2038 28
EAN 4010337125600
Packing unit 1
PS 06
black matt
Order no. 2038 005
2038 005
EAN 4010337125624
Packing unit 1
PS 06
grey matt
Order no. 2038 015
2038 015
EAN 4010337125631
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Optional accessories

Features

Features

  • Motion detector (with passive infrared sensor/PIR) for Gira One.
  • For automatic switching of Gira One actuators depending on movement and brightness.
  • The delay time of the Gira One consumer is configured via the relevant actuator channel in the Gira Project Assistant (GPA).
  • Integrated temperature sensor for measuring the room temperature.
  • Integrated local button to control the Gira One consumer: Switching, staircase and scene.
  • Commissioning the motion detector with the Gira Project Assistant (GPA) version 5.2.
  • Encrypted data transfer between the Gira One devices.

Features of the motion detector

  • Large detection range (up to 238 m2).
  • Expansion of the detection range with additional motion detectors.
  • It is possible to limit the detection range.
  • It is possible to configure the sensitivity of the sensors.
  • Walking test function to help in planning and adjusting the PIR detection range.
  • Mixed light measurement suitable for fluorescent lamps (FL/PL/ESL), halogen/light bulbs and LEDs.

Room temperature

  • Temperature adjustment for the integrated temperature sensor.

LED display

  • Status LED function selection: always OFF, movement display.

Notes

  • Can be updated via the Gira Project Assistant (GPA).
  • The motion detector is not suitable for alarm messages in VdS-compliant alarm systems.
  • KNX Data Secure compatible.
  • Can be updated via the Gira Project Assistant (GPA).

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads