New

Temperature sensor module with humidity measurement for Gira G1

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
black
Order no. 2092 05
2092 05
EAN 4010337125389
Packing unit 1/5
PS 36
white
Order no. 2092 12
2092 12
EAN 4010337125396
Packing unit 1/5
PS 36
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 10/2025.

Necessary accessories

Features

Features

  • Temperature sensor with humidity measurement for the 2nd generation Gira G1 for measuring the temperature and humidity for the X1 and HomeServer client. When used with the Gira One client, only temperature measurement is supported.

Technical data

Measuring accuracy:
± 0.5 K

Protection class:
IP20

Dimensions
W x H x D:
63 x 15 x 5 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads