New

USB power supply insert PD, 1-gang

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
white
Order no. 2362 00
2362 00
EAN 4010337125259
Packing unit 1
PS 02
black
Order no. 2363 00
2363 00
EAN 4010337125242
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

Features

Features

  • The USB power supply insert type C with Power Delivery facilitates rapid charging where the device to be connected also has Power Delivery technology.
  • The connected device determines the appropriate charge voltage from the power supply options. 5, 9, 15 or 20 volts are possible with 3.25 amps. That gives a charging capacity of up to 65 watts (20 V x 3.25 A).
  • Adjustable charging is possible thanks to Power Delivery technology.
  • Charging station for mobile device batteries with USB C connection.
  • 1 USB type-C pin jack.
  • Short-circuit-proof and overload-protected.
  • Connection in accordance with USB Power Delivery Specification Revision 3.2.

Technical data

Rated voltage:
AC 220–240 V, 50/60 Hz

Output voltage:
DC 5 to 20 V

Output current:
max. 3.25 A

Power capacity:
15 to 65 W

Standby:
< 0.09 W

Protection class:
II

Connection cross section:
max. 2.5 mm2

Installation depth:
32 mm

Ambient temperature:
0°C to +35°C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads