Rated voltage:
AC 230 V, 50/60 Hz
Connected load:
Max. 20 W
Number of servos:
1 to 10Thermal servoGira order no.: 2169 00In the case of other drives, it is essential to observe the switch-on current.
Installation:
in device box in accordance with DIN 49073
Cable length, inputs:
Max. 100 m
Ambient temperature:
-5 °C to +45 °C