Rated voltage:
AC 24 V SELV (± 10%), 50/60 Hz
Number of servos:
1 to 5Thermal servo 24 V~ Gira order no.: 2179 00In the case of other drives, it is essential to note the switch-on current, max. 3 drives!
Installation:
in device box in accordance with DIN 49073
Cable length, inputs:
Max. 100 m
Ambient temperature:
-5 to +45 °C