Electronic temperature controller for controlling electric floor heatings or floor temperature control systems.
Control of the floor temperature in closed rooms.
Switching off the floor temperature control manually.
Input terminal for activating the cooling temperature (ECO) with the master clock.
External temperature sensor (remote sensor).
Frost protection function.
Output signal: Pulse width modulation (PWM) or two-point control (On/Off).
Heating interruption for 5 minutes after one hour of continuous heating.
Setting range of the room temperature can be limited with setting rings.
Technical data
Rated voltage:
AC 230 V, 50 Hz
Switching current:
max. 10 A
Connected load
Ohmic load:
2300 W
Standby:
< 0.15 W
Cable length
Inputs:
max. 100 m
Installation:
in device box in accordance with DIN 49073
Ambient temperature:
-5 °C to +45 °C
Remote sensor
Connection cable:
4 m
can be extended:
Max. 50 m
can be extended:
2 x 1.5 mm²
Dimensions
Sensor:
Ø7,8 H 20
Notes
Install remote sensor in empty pipe in the floor.
The supply cable to the remote sensor can be extended to 50 m with a two-wire cable (2 x 1.5 mm²).
Scope of supply
A remote sensor in the plastic cap is included with delivery.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.