Kaiser device box with retaining edge

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Kaiser 1-g box 9063-02
Order no. 2493 00
2493 00
EAN 4010337031277
Packing unit 25
PS 01
Kaiser 1-g box 9061-00
Order no. 2495 00
2495 00
EAN 4010337031253
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Technical data

Installation depth
2493 00:
47 mm
2495 00:
35 mm

Drill hole Ø:
68 mm

For plate thickness
2493 00:
7 to 40 mm
2495 00:
7 to 28 mm

Notes

  • 2493 00, Kaiser order no. 9063-01
  • 2495 00, Kaiser order no. 9061-00

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads