SCHUKO socket outlet 16 A 250 V~ with imprint “EDV”
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4458 01
4458 01
EAN 4010337093176
Packing unit 1/5
PS 01
pure white glossy
Order no. 4458 03
4458 03
EAN 4010337093190
Packing unit 1/5
PS 01
pure white matt
Order no. 4458 27
4458 27
EAN 4010337093213
Packing unit 1/5
PS 01
anthracite
Order no. 4458 28
4458 28
EAN 4010337093220
Packing unit 1/5
PS 11
colour aluminium
Order no. 4458 26
4458 26
EAN 4010337093206
Packing unit 1/5
PS 11
black matt
Order no. 4458 005
4458 005
EAN 4010337093169
Packing unit 1/5
PS 11
grey matt
Order no. 4458 015
4458 015
EAN 4010337093183
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces fully compatible 0458 ...

Optional accessories

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.
  • Earthed support ring.

Technical data

Installation depth:
32 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads