SCHUKO socket outlet 16 A 250 V~with hinged cover, lock and inscription space
with different lock types

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 4467 66
4467 66
EAN 4010337094555
Packing unit 1
PS 13
anthracite
Order no. 4467 67
4467 67
EAN 4010337094562
Packing unit 1
PS 13
colour aluminium
Order no. 4467 65
4467 65
EAN 4010337094548
Packing unit 1
PS 13
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.
  • Earthed support ring.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Height of the inscription label:
12 mm

Scope of supply

  • Two keys are included with delivery.
  • Blank inscription label enclosed.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads