Button with rocker, 2-gang for Gira One and KNX
Gira F100

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 5173 112
5173 112
EAN 4010337090786
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Optional accessories

Features

Features

    Function in the Gira One system

    • Button for operating the Gira One system.
    • Integrated temperature sensor for measuring the room temperature.
    • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
    • Encrypted data transfer between the Gira One devices.

    Operating functions

    • Switching of devices, such as lights, socket outlets or pumps.
    • Dimming of lights.
    • Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings).
    • Convenient group control of switching, dimming, shading and ventilation devices.
    • Calling up of scene variants.
    • Use as a staircase button to activate the staircase function for switching and dimming devices.
    • Floor-call button when combined with the Gira G1.
    • Control of Sonos audio devices.
    • Controls Hue devices.
    • Controls eNet devices.
    • Door or garage door opener function.
    • Boost function.

    Room temperature

    • Temperature adjustment for the integrated temperature sensor.

    LED display

    • Brightness value of the status LED can be set to 5 different levels, as well as off.
    • Colour of the status LED (red, green, blue) can be set.
    • Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display.

    Function in the Gira KNX system

    • Button for KNX with integrated bus coupler.
    • Integrated temperature sensor.
    • Rocker function or button function can be set for each operating surface.
    • Control of up to four functions possible using the button function of the KNX button.

    Operating functions

    • The button or rocker function operating concept can be parametrised.
    • Switching, dimming and colour temperature, colour control and brightness, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit.
    • Switching: The command when pressing and / or releasing is adjustable (No reaction, Switch on, Switch off, Switch over).
    • Dimming and colour temperature: Brightness and/or colour temperature, the command when pressing, the time between switching and dimming, the dimming in different steps, the telegram repetition if pressed for a long time and the sending of a stop telegram at the end of pressing can be set.
    • Colour control and brightness: Colour cycle or brightness adjustment, the command when pressing, the time between switching and dimming, the start value, the increment and the time between two telegrams can be set.
    • Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment.
    • Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable.
    • Scene auxiliary unit: The mode of operation (with or without memory function) and the scene number are adjustable.
    • 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately.
    • Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint adjustment) can be set.
    • Function for disabling individual buttons and rockers.

    Controller auxiliary unit properties

    • The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint adjustment).
    • Evaluation of the controller status via status LED.
    • Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature.

    Functions of the status LEDs

    • The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint adjustment.
    • Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up optionally in red, green or blue.
    • The brightness of the status LED can be adjusted in five steps. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object.

    Technical data

    Gira One Medium:
    Twisted pair (TP),YCYM 2 x 2 x 0.8

    KNX medium:
    TP256

    Test voltage:
    4 kV (KNX/EIB bus line)

    Connection
    Gira One:
    Connection and junction terminal
    KNX:
    Connection and junction terminal

    Protection class:
    III

    Installation depth:
    15 mm

    Ambient temperature:
    -5 °C to +50 °C

    Notes

    • Can be updated via the Gira Project Assistant (GPA).
    • KNX Data Secure compatible.
    • Firmware can be updated using the Gira ETS Service App (additional software).
    • For use when using Gira TX_44, adapter frame IP20 and the cover from System 55.
    • The rockers are optionally interchangeable with alternative versions.

    Scope of supply

    • Connection and junction terminal for KNX included with delivery.
    • Support ring with screws included with delivery.

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Button, rocker for Gira One
    Operating instructions

    Operating instructions.

    Order no. 5171 ..
    5172 ..
    5173 ..
    5174 ..
    5175 ..

    PDF, 3.407 Kb

    Load


    Button, rocker for KNX
    Operating instructions

    Operating instructions.

    Order no. 5171 ..
    5172 ..
    5173 ..
    5174 ..
    5175 ..

    PDF, 3.519 Kb

    Load


    Button, rocker for KNX
    Technical Documentation

    Technical documentation.

    Order no. 5171 ..
    5172 ..
    5173 ..
    5174 ..
    5175 ..

    PDF, 4.993 Kb

    Load


    Button, rocker for KNX
    Product database

    Product database from ETS5.7.3

    Order no. 5171 ..
    5172 ..
    5173 ..
    5174 ..
    5175 ..

    ZIP, 4.113 Kb

    Load


    Gira One
    Guides / system basics

    System basics

    Order no.

    PDF, 17.721 Kb

    Load


    Ordering info Features Downloads
    Home Gira One and KNX Gira One and KNX: Button Button with rocker, 2-gang for Gira One and KNX Gira F100