Dimensions (LxWxH):
43.5 x 35.5 x 15.4 mm
Current consumption:
4 to 12 mA
Connection:
Connection and junction terminal
Input cable:
2x 5-wire cable set
Gira One Medium:
Twisted-Pair (TP), YCYM 2 x 2 x 0,8
Output voltage:
DC 3.3 V SELV
Output current per channel:
3,3 mA
Length cable set:
25 cm, can be extended to max. 10 m
Ambient temperature:
-5 °C to +45 °C