Support ring Modular Jack, 2-gang
Support ring, MJ-01 to MJ-10

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Support ring MJ-01
Order no. 5601 00
5601 00
EAN 4010337460015
Packing unit 10
PS 01
Support ring MJ-02
Order no. 5602 00
5602 00
EAN 4010337460022
Packing unit 10
PS 01
Support ring MJ-03
Order no. 5603 00
5603 00
EAN 4010337460039
Packing unit 10
PS 01
Support ring MJ-04
Order no. 5604 00
5604 00
EAN 4010337460046
Packing unit 10
PS 01
Support ring MJ-05
Order no. 5605 00
5605 00
EAN 4010337460053
Packing unit 10
PS 01
Support ring MJ-06
Order no. 5606 00
5606 00
EAN 4010337460060
Packing unit 10
PS 01
Support ring MJ-07
Order no. 5607 00
5607 00
EAN 4010337460077
Packing unit 10
PS 01
Support ring MJ-08
Order no. 5608 00
5608 00
EAN 4010337460084
Packing unit 10
PS 01
Support ring MJ-09
Order no. 5609 00
5609 00
EAN 4010337460091
Packing unit 10
PS 01
Support ring MJ-10
Order no. 5610 00
5610 00
EAN 4010337460107
Packing unit 10
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Technical data

Dimensions
MJ-01, MJ02, MJ-07:
W 14.8 x H 19.5 mm
MJ-03:
W 14.8 x H 20.0 mm
MJ-04, MJ-09:
W 14.8 x H 19.3 mm
MJ-05:
W 16.7 x H 17.3 mm
MJ-06:
Dimensions
MJ-08:
W 14.8 x H 19.0 mm
MJ-10:
W 16.1 x H 18.5 mm

Notes

  • For screw attachment only.
  • Suitable for duct installation.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Overview of the integration of modular jack RJ45 jacks in the Gira design lines
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads