Switching actuator, 1-gang 16 A with 3-gang binary input for Gira One and KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Flush mounted
Order no. 5061 00
5061 00
EAN 4010337099284
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces1059 00

Alternative description

Optional accessories

Features

Features

    Inputs

    • Depending on the ETS parameterisation in the application for switches, buttons or contacts, inputs 1 and 2 either act internally on the relay output or separately on the KNX. Input 3 always acts on the KNX.
    • Functions for the inputs when acting on the KNX (switching, dimming, blind, value transmitter, scene auxiliary unit, 2-channel operation, controller auxiliary unit, no function).
    • Switching: Command for closing and opening of the contact adjustable (no reaction, ON, OFF, TOGGLE).
    • Dimming: Dimming of brightness and/or colour temperature. Command for closing the contact, time between switching and dimming, dimming in different steps, telegram repetition in case of long signal at the input, and sending of a stop telegram at the end of the dimming process all configurable.
    • Blinds: Command for closing the contact and the operating concept can be parameterised. Times for short and long signal at input and slat adjustment are adjustable.
    • Value transmitter: Functionality as 1-byte, 2-byte, 3-byte or 6-byte value transmitter including colour temperature and colour value transmitter possible. Individually configurable values. Value adjustment is optionally possible with a long signal at the input (not with the 6-byte value transmitter).
    • Scene auxiliary unit: Mode of operation (with or without memory function) and the scene number are adjustable.
    • 2-channel operation: When the contact at the input closes, up to two telegrams can be sent out on the KNX. Operating concept adjustable (only channel 1 or channel 2/both channels). The mode of operation of the channels (1-bit, 1-byte, 2-byte, 3-byte, 6-byte) can be configured separately.
    • Controller auxiliary unit: Mode of operation (operating mode switching, forced operating mode switching, presence function and setpoint adjustment) configurable.
    • Disabling of all or individual inputs via a 1-bit object possible. Polarity of the blocking object, behaviour at the beginning and end of blocking, and behaviour during an active blocking can be adjusted.

    Logic functions

    • The device has 8 internal logic functions.
    • Logic gate (AND, OR, exclusive AND, exclusive OR, each with up to 4 inputs).
    • 1-bit to 1-byte converter with input filter, blocking object and specification of output values.
    • Blocking element with filter and time functions and blocking object.
    • Comparator for values with 9 different input data formats and many comparison operations.
    • Limit value switch with hysteresis with upper and lower threshold values for 9 different input data formats. Including specification of the 1-bit output values.
    • The logic functions have their own KNX communication objects and can process telegrams from the actuator or other bus devices.
    • Switching electrical consumers via a relay contact.
    • Device has three inputs with a common reference potential.
    • Reading in switching states of installation switches or push buttons and other zero-voltage contacts at inputs 1 to 3.
    • Signal analysis of dew and leakage sensors (see accessories) at inputs 1 to 3.
    • Recording of temperature values via remote sensors (see accessories) at input 3.
    • Up to 8 independent logic functions for implementing simple or complex logical operations.
    • Actively transmitting feedback or status messages can be delayed after a bus voltage recovery or ETS programming mode.
    • Bistable relay.

    Switching functions

    • NO contact or NC contact operation.
    • Central switching function via up to 6 switch objects (ON, OFF, permanently ON, permanently OFF).
    • Switching feedback: Active or passive feedback function.
    • Reaction in case of bus voltage failure or bus voltage recovery can be set following an ETS programming process.
    • Logical linking function.
    • Block function or forced setting function can be parameterised.
    • Extended blocking function with acknowledgement option.
    • Time functions (switch-on and switch-off delay, staircase light function – also with advance warning function).
    • Integration into the light scenes possible: Up to 64 internal scenes can be parameterised.
    • Scene memory function: Additional visual feedback.
    • Extended scene retrieval (toggling of scenes).
    • Elapsed operating time meter can be activated.
    • Input monitoring for cyclic updating of the switching object with safety position.

    Technical data

    KNX me­dium:
    TP256

    Con­nec­tions
    KNX:
    Con­nec­tion ter­min­als to con­trol line
    In­puts:
    Con­nec­tion ter­min­als to con­trol line
    Load:
    Screw ter­min­als

    Con­nec­tion cross sec­tion:
    Max. 4 mm²

    In­puts
    Quant­ity:
    3

    Input type:
    Zero-​voltage

    Sampling voltage
    Aux­il­i­ary in­puts:
    ap­prox. 5 V

    Total length
    Aux­il­i­ary input cable:
    max. 10 m

    Am­bi­ent tem­per­at­ure:
    -5 °C to +45 °C

    Rated voltage
    KNX:
    DC 21 to 32 V SELV

    Switch­ing ca­pa­city:
    AC 250 V, 16 AX

    Max­imum switch-​on cur­rent:
    800 A (200 µs), 165 A (20 ms)

    Con­nec­ted load
    Ohmic load:
    2500 W
    Ca­pa­cit­ive load:
    16 A, max. 140 µF
    Mo­tors (blind or fan):
    1380 W
    Light bulbs:
    2300 W
    HV halo­gen lamps:
    2300 W
    HV LED lamps:
    typ­ic­ally 400 W
    Wound elec­tronic trans­former:
    1200 VA
    Tronic trans­former:
    1500 W
    Fluor­es­cent lamps, un­com­pensated:
    1000 VA
    Fluor­es­cent lamps,lead-​lag cir­cuit:
    2300 VA
    Fluor­es­cent lamps, parallel-​compensated:
    1160 VA

    Notes

    • KNX Data Secure compatible.
    • Fast application download (long frame support).

    Scope of supply

    • Connection and junction terminal for KNX included with delivery.

    Dimensions in mm

    W x H x D: 48 50 28

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Switching actuator, 1-gang 16 A with binary input, 3-gang for KNX
    Operating instructions

    Operating instructions.

    Order no. 5061 00

    PDF, 663 Kb

    Load


    Switching actuator, 1-gang 16 A with binary input, 3-gang for KNX
    Technical Documentation

    Technical documentation.

    Order no. 5061 00

    PDF, 3.532 Kb

    Load


    Switching actuator, 1-gang 16 A with binary input, 3-gang for KNX
    Product database

    from ETS5.7.3

    Order no. 5061 00

    ZIP, 1.725 Kb

    Load


    Ordering info Features Downloads

    Cookie consent

    By clicking “Accept all”, you consent to Gira using cookies and similar technologies and processing your website usage data to improve this website and to create your user profile in order to show personalised advertising. Please note that Gira also shares information about your use of the website with our social media, advertising and analytics partners.

    You also consent to Gira and third parties processing your website usage data in third countries deemed not to be secure outside the EEA for these purposes, even if a level of data protection comparable to EU law is not guaranteed. Among other things, there is a risk that authorities there can access the processed data and that the rights of data subjects are compromised or excluded.

    You can change your settings at any time by clicking the “Cookie settings” link at the bottom of any page. You can withdraw your consent there at any time with future effect.
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
    • Business customer site: Settings and preferences. Including name, address and e-mail if a contact form is filled out. (For reuse on another form within the same session), IP address (anonymised)
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
    Categories of personal data:IP address, configuration ID – a personal reference is only available when configuration is completed (tradesperson selected and data entered)
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
    Categories of personal data:IP address (anonymised), target group classification (building owner/end user, specialised tradesperson, planner, wholesaler, architect)
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
    Categories of personal data:IP address (anonymised/abbreviated), approximate region of the visitor, browser and plug-ins used, browser language setting, time of page view, load time, operating system, screen size, referrer, time of previous visits, number of visits
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
    • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
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
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:12 months

    Data processing purposes:Analysis of website usage. Google Analytics examines, among other things, the location of visitors and the length of time spent on individual pages, thus enabling better page and feature optimisation.
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
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
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
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:14 months

    Data processing purposes:Showing of videos

    Categories of personal data:

    • Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
    • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
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
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:longer than 12 months

    Data processing purposes:Hotjar allows us to create a kind of heat map of selected pages. This allows us to see how users navigate around the site. We can see where they click, how far they scroll and how they move around the page.
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
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:longer than 12 months

    Data processing purposes:Display of interactive maps

    Categories of personal data:IP address (anonymised), date and time of the visit to the relevant website, internet address or URL of the website accessed
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
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:12 months

    To be able to recognise your interests and show products customised to you.

    Data processing purposes:Doubleclick can be used to place and manage adverts on a website. When, where and how often they should appear is controlled by the operator via campaigns.
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
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:14 months

    Data processing purposes:Gira marketing and sales processes can be digitised and automated by tracking how Gira offers are used. By separating subscribers from website visitors, targeted and more personalised information can be provided. Increased attention enables more follow-up activities and increased customer satisfaction can also be achieved.

    Categories of personal data:Date and time, type (object, e.g. eMailing, LeadPage), browser referrer, user agent, link ID (optional), object IDs, optional object-dependent information, individual transfer parameters, geocoordinates or alternatively IP-based geocoordinates (for forms with address entry) via Locr GmbH (recording postal addresses without first and last names) with server location in Germany
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
    Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:90 days

    Data processing purposes:Evaluation of website usage, campaign performance measurement

    Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
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
    Third country transfer:We do not transfer your personal data to third countries. With regard to the transfer of your personal data to third countries by LinkedIn, we refer to their privacy policy: https://www.linkedin.com/legal/privacy-policy

    Validity period of the cookie:12 months

    Data processing purposes:Evaluation of website usage, campaign performance measurement. Google Ads uses data to place adverts placed by Gira on websites, social media platforms, in search results and other digital platforms and to measure the success of advertising campaigns.

    Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:90 days