Gira One Medium:
Twisted pair (TP),YCYM 2 x 2 x 0.8
Test voltage:
4 kV (KNX/EIB bus line)
Switching voltage:
AC 24/230 V, 50/60 Hz
Switching current:
5 to 160 mA
Switch-on current:
1.5 A (2 s) max
Number of drives per output
Connection cross section:
Max. 4 mm²
Ambient temperature:
-5 °C to +45 °C
Current consumption:
4.5 to 10 mA