New

DCS IP gateway (2nd generation)

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
5 licenses
Order no. 2621 97
2621 97
EAN 4010337125211
Packing unit 1
PS 10
10 licenses
Order no. 2621 98
2621 98
EAN 4010337125228
Packing unit 1
PS 10
20 licenses
Order no. 2621 99
2621 99
EAN 4010337125235
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

Optional accessories

Operating devices as a home station

Gira G1 PoE Gira G1 230 V Gira G1 24 V

Features

Features

    DCS mobile

    • Integration of mobile devices with Android or iOs operating system into the Gira door communication system.
    • Gira DCS mobile App is available in the App Store for iOS and Android.
    • For mobile access, communication is encrypted via the integrated Secure Data Access protocol, which is also used for the Gira S1.

    DCS Communicator

    • The “DCS communicator” software allows standard computers and PC-based operating devices to be used as a home station via the network connection.
    • The DCS communicator provides all the functions of a video home station, e.g. accepting conversations, switching lights (in combination with a switching actuator) and opening the door.
    • The connection to the Gira HomeServer or Gira FacilityServer by means of a plug-in enables its display in the Gira interface.
    • Logic nodes enable new application options to be realised, such as access control using the Gira Keyless In products.

    Start-up

    • The start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Edge, Opera, Safari, Chrome).

    Technical data

    Power supply:
    DC 24 V ± 5 % (via additional power supply)

    Power consumption
    Conversation mode:
    5.0 W
    Standby:
    1.6 W

    Connections
    Power supply:
    2 x screw terminal
    2-wire bus OUT:
    2 x screw terminal
    2-wire bus IN:
    2 x screw terminal
    Network connection:
    1 x RJ45, 10/100 Mbit

    Supported resolution:
    CIF with standard image resolution

    Ambient temperature:
    -5 °C to +50 °C

    Notes

    • The following licence models are available:
      • 2621 97: 5 simultaneously active DCS communicators
      • 2621 98: 10 simultaneously active DCS communicators
      • 2621 99: 20 simultaneously active DCS communicators
    • With license models, please note that the DCS Communicator may be installed on any number of end devices. The number specified in the licence model only specifies the number of simultaneously registered DCS communicators.
    • The additional power supply for door communication is required to supply power to the DCS-IP-gateway.
    • The DCS IP gateway is started up via a web interface. For start-up via a web interface, the start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Internet Explorer, Opera, Safari, Chrome).

    Dimensions

    Modular width (MW): 6

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Further links

    Gira door communication configurator
    The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
    More

    The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
    More

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Ordering info Features Downloads