Output voltage:
max. 3.2 mA
LED current:
2.2 mA per output
Length cable set:
25 cm, can be extended to max. 30 m
Ambient temperature:
-5 °C to +45 °C
Dimensions (LxWxH):
43.5 x 35.5 x 15.4 mm
Current consumption:
5 to 18 mA
Connection:
Connection and junction terminal
Input cable:
2x 5-wire cable set