Pushbutton sensor with integrated bus coupler and the option of connecting a wired remote sensor.
Pushbutton sensor 4.95 must be completed with rocker sets to be ordered separately. The operating surfaces of the rocker sets are made of high-quality three-millimetre thick real material such as glass, stainless steel or aluminium.
Rocker function or button function can be set for each operating surface.
Tactile feedback when a button is pressed.
Functions: Switching, dimming of brightness and colour temperature, colour control, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit.
Switching: Reaction when pressed and/or released, switching on, switching off, changing over.
Dimming of brightness and colour temperature: Times for short and long actuation, dimming in different levels, telegram repetition in the event of long actuation, sending a stop telegram at the end of actuation.
Colour control: Type of colour control, colour spectrum and values can be set. The command when pressing, the time between switching and colour cycle / brightness adjustment, the start value and the increment of the adjustment can be set as well as the telegram repetition if pressed for a long time.
Blind controller: four different operating concepts with times for short and long actuation and slat adjustment.
Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable.
Scene auxiliary unit: with or without storage function, calling up internal scenes with or without storage function.
2-channel operation: The operation of two independent channels can be set for every rocker or every button. This allows up to two telegrams to be sent on the bus at the push of a button. The channels can be parametrised independently of each other for switching, value transmitting or scene functions.
Controller auxiliary unit properties
An external room temperature controller can be controlled with the controller auxiliary unit button function.
Operating mode switching, forced operating mode switching, presence function and settpoint adjustment.
Evaluation of the controller status via status LED.
Functions of the status LEDs
Every status LED can be parametrised independently of the operating surface.
The status LEDs can light up in red, green, blue, yellow, cyan, orange, violet or white as required.
Status LED functions: always OFF, always ON, actuation display, telegram acknowledgement, status display, inverted status display, activation via a separate LED object, operating state display, controller status display, presence status display and inverted presence status display.
In addition, a superordinate function can be enabled for every status LED, allowing another colour and display type to be set.
General functions
Alarm message LED: All LEDs in the pushbutton sensor can flash red simultaneously in the event of an alarm message.
LED orientation lighting: For orientation, all LEDs can be permanently off or on, indicate the status of a separate communication object (ON, OFF, flashing) or be switched on when any button is pressed and automatically switched off again after a delay time has elapsed.
Night-time reduction LED: Control of the brightness of all status LEDs via a communication object. This means that the brightness can be reduced to a value configured in the ETS during night hours.
Function for disabling individual buttons and rockers.
Scene function: Internal storage of up to eight scenes with eight output channels.
Temperature measurement:Room temperature measurement by internal sensors, internal and wired remote sensors or internal and external sensors.
Room humidity measurement:Measurement of the humidity in the room by internal sensors.
Disassembly safeguard
Rockers can be customised via the Gira Inscription Service.
Rocker sets with up to 3 mm thick real material available separately.
From I01 additional button on the bottom edge of the pushbutton sensor.
Functions: Switching, dimming and colour temperature, shading, value transmitter and scene auxiliary unit.
Technical data
KNX medium:
TP256
Gira One Medium:
Twisted-Pair (TP), YCYM 2 x 2 x 0,8
Connection:
Connection and junction terminal
Protection class:
III
Installation depth:
16 mm
Keypad:
95 x 95 mm
Ambient temperature:
-5 °C to +45 °C
Notes
Professional inscription by the Gira inscription servicewww.marking.gira.com.
Scope of supply
Connection and junction terminal for KNX included with delivery.
The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.