Enables dimmable HV LED lamps to be operated together with Gira Tronic dimmers or Gira universal dimmers.
Prevents HV LED lamps in leading edge Gira Tronic and Gira universal dimmers, and in switches with a lighting element of up to 3 mA, from glowing when switched off.
Improves the dimming behaviour of HV LED lamps in trailing edge Gira Tronic and Gira universal dimmers.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Power loss:
max. 2 W
Housing temperature:
max. +65 °C (tc)
Cable length:
approx. 15 cm
Dimensions
W x H x D:
43 x 11,5 x 28,5 mm
Notes
Can also be used for the dimmers already installed by the customer0305 00and2390 00.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.