SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus)
without mounting claws, with screw terminals

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4383 01
4383 01
EAN 4010337093633
Packing unit 1/5
PS 01
pure white glossy
Order no. 4383 03
4383 03
EAN 4010337093657
Packing unit 1/5
PS 01
pure white matt
Order no. 4383 27
4383 27
EAN 4010337108450
Packing unit 1/5
PS 01
anthracite
Order no. 4383 28
4383 28
EAN 4010337093671
Packing unit 1/5
PS 11
colour aluminium
Order no. 4383 26
4383 26
EAN 4010337093664
Packing unit 1/5
PS 11
black matt
Order no. 4383 005
4383 005
EAN 4010337093626
Packing unit 1/5
PS 11
grey matt
Order no. 4383 015
4383 015
EAN 4010337093640
Packing unit 1/5
PS 11
stainless steel
Order no. 4383 600
4383 600
EAN 4010337093688
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces fully compatible 2760 ...

Optional accessories

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
32 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
increased contact protection:
0°C to +45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads