Surface-mounted housing suitable for gluing in the System 3000 brightness and temperature sensor BT.
Surface-mounted housing made of polycarbonate, colour similar to RAL 7035.
The transparent polycarbonate cap is printed in black with a blank space for the brightness sensor.
Technical data
Protection class:
IP66
Ambient temperature:
-15°C to +55°C
Dimensions
W x H x D:
100 x 52 x 37 mm
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.