The eNet wireless switching or momentary-contact actuator enables the switching of lighting and motors.
Operating modes: Switching actuator or momentary-contact actuator together for both outputs.
Status feedback to eNet radio transmitter.
Scene operation.
Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds).
Can be set with eNet server:
Flashing function.
Delay time.
Switch-on/off delay.
Switch-off pre-warning.
Minimum switching repeat time.
Permanent-on, permanent-off.
Repeater function.
Localisation of the device.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Standby:
max. 0.5 W
Ambient temperature:
-25 °C to +70 °C
Breaking capacity 230 V AC:
16 A/AC1
Connected load
Light bulbs:
2300 W
HV halogen lamps:
2000 W
Wound electronic transformer:
1000 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
920 VA
LED lights:
typically 500 W
Compact fluorescent lamp:
typically 500 W
Motors:
450 W
Capacitive load:
690 VA (560 µF)
Connection cross section:
Max. 4 mm²
Wireless frequency:
868.0 to 868.6 MHz
Range (free field):
approx. 100 m
Dimensions:
Ø 53,0 H 28,0 mm
Notes
Mounting in device box, surface-mounted housing or in installation adapter.
Radio approval is valid for EU and EFTA countries.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.