Gira energy profile and light profiles with or without light elements for outdoor use. The profiles are made of powder-coated aluminium. For profiles of up to 1400 mm, the base elements are also made of powder-coated aluminium. For profiles of 1400 mm or more, the base elements are made of powder-coated steel. In each case, in the colour anthracite in accordance with the GSB standard. The surface is resistant to weather, UV, soiling, and scratching.
Features
Features
Freely configurable Gira energy profile with 6 empty units.
The six empty units can be individually equipped with device inserts from the Gira TX_44 design line or from System 55 by the customer.
Technical data
Protection type (device cover closed):
IP44
Dimensions
Base:
W 229 x H 10 x D 155 mm
Profile:
W 142 x H 769 x D 75 mm
Notes
For profile heights up to 1400 mm, an optional ground anchor can be used to facilitate mounting on a stone or concrete base.
For profile heights of more than 1400 mm, mounting on stone or concrete is only possible using 3 heavy-duty wall anchor.
Recommendation: Mount an RCCB prior to the device.
Single wall plug mounting.
Scope of supply
Two cover frames Gira TX_44, 3-gang are included with delivery.
The mounting materials are included with delivery.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.