Rated voltage:
DC 12 V +10 %
Connections:
1 x video (HD TVI, BNC), 1 x video (FBAS, BNC), 1 x power supply (DC)
Image sensor:
1/2.9" CMOS progressive scan
Horizontal angle of vision:
28° to 85°
Day/night switching:
Electromechanical IR cut filter
Electronic shutter control:
1/50 to 1/50 000 s
Camera control:
On-screen display (OSD), joystick on cable
Ambient temperature:
-20 °C to +60 °C
External camera:
Dia. 126, H 100.3 mm