New

Gira G1
with WLAN

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
black glass
Order no. 2066 05
2066 05
EAN 4010337125303
Packing unit 1
PS 36
white glass
Order no. 2066 12
2066 12
EAN 4010337125297
Packing unit 1
PS 36
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 10/2025.

Optional accessories

Suitable spare part for

Features

Features

  • A gesture-controlled multi-touch display is used for operation.
  • Connection and communication are via LAN or WLAN, depending on the variant.
  • Integrated speaker.
  • Integrated microphone with echo compensation.
  • Monoblock device with integrated power supply unit and RJ45 connection.
  • Quick start-up via the Gira Project Assistant (GPA) with optimised usage profiles for room or building operation.

Potential applications and combinations

  • As a multifunctional room operating device, the Gira G1 offers the following functions or combinations of functions:- Home station as SIP client- Home station for DCS IP gateway- Internet service integration- Client for the following systems/servers - Gira HomeServer - Gira X1 - Gira One

Features as a video home station

  • Camera changeover: specific selection of connected colour cameras.
  • Controlling the door opener.
  • Switching the ringing tone on and off.
  • Ringtone can be selected from a choice of 10 melodies.
  • Accepting calls.
  • Adjustment of ring tone and voice volume.
  • Internal calls.
  • Floor call can be triggered with auxiliary input.
  • Floor call can be triggered using the pushbutton sensor for KNX.

Properties as a home station with SIP client

  • Client function for SIP external systems from e.g. Comelit, TCS, SCHÜCO DCS Touch, 2N.
  • SIP calls can be made directly or via registry.
  • 64 internal calls possible, e.g. to the concierge.
  • Early Media support for video image.

Integration of internet services

  • Gira weather service: display of the weather forecast for up to five cities (internet connection required).

Properties as a Gira HomeServer client

  • The Gira G1 can be used as a client in systems with a Gira HomeServer operating with version 4.13 of the HomeServer Expert software or higher, depending on the configuration.
  • The Gira G1 shows the interface design of the Gira HomeServer. Almost all of the functions included as standard with the Gira HomeServer are supported, along with charts, cameras, the camera archive, messages, value displays and weather forecasts. The free visualisation can also be displayed.
  • Both the light and dark designs are supported and the user can switch between the two.
  • If the G1 is to be used solely as a room operating device, simplified parametrisation via the GPA is possible.
  • In addition, the G1 can be used as a home station at the same time. This function can be implemented as an SIP client or, for the Gira 2-wire door communication, via the DCS IP gateway.

Properties as a Gira X1 client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with a Gira X1.
  • Following activation, the Gira G1 shows the interface design of the Gira X1. Up to 500 Gira X1 functions can be supported.
  • In addition to the X1 building control functions, the following functions are available in the Gira G1 when used as a Gira X1 client:- Direct function- Gira door communication- Online weather service

Properties as a Gira One server client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with a Gira One server.
  • Once activated, the Gira G1 displays the Gira interface of the Gira Smart Home App. Up to 250 Gira One devices can be displayed in this manner.
  • A maximum of 50 Gira G1 units can be used within one and the same Gira One project.
  • In addition to the building control devices, the following functions are available in the Gira G1 when used as a client on the Gira One server:- Direct function- Gira door communication- Online weather service.
  • The Gira G1 is supplied with power by the integrated 24 V DC power supply unit or the network cable (PoE)
  • The Gira G1 can be operated in 2.4 GHz or 5 GHz networks.

Technical data

Power sup­ply:
PoE

PoE per­form­ance class 0:
DC 48 V PoE

PoE stand­ard:
IEEE 802.3af

Net­work in­stall­a­tion:
Eth­er­net spe­cific­a­tion: Cat. 5e, Cat. 6, Cat. 6a, Cat. 7

Power con­sump­tion
Max­imum:
8 W
Typ­ical:
4 W

Con­nec­tions
Net­work con­nec­tion:
RJ45
Aux­il­i­ary input for floor-​call but­ton:
Plug ter­minal, 5-​wire cable set

Dis­play
Di­ag­onal:
17.78 cm (= 7″)
Num­ber of col­ours:
16.7 M
Res­ol­u­tion:
800 x 1280 px, 216 ppi
Bright­ness:
340 cd/m2
Con­trast ratio:
1:1000
View­ing angle:
>85° all round

Am­bi­ent tem­per­at­ure:
+5°C to +40°C

Prox­im­ity sensor
Range:
max. 40 cm
De­tec­tion range:
30° ho­ri­zontal, 10° ver­tical
Pro­tec­tion class:
IP3XD

Di­men­sions
Pro­file height:
W 114 x H 181 x D 15 mm

In­stall­a­tion depth:
18 mm

Con­nec­tion cable:
24 V DC

Con­nec­tions
Power sup­ply:
2-​pole plug ter­minal

Power sup­ply:
DC 16–31 V ± 2 V

Prox­im­ity sensor
WLAN stand­ard:
IEEE 802.11b/g/n/ac 2.4 GHz + 5 GHz

Notes

  • Suitable for indoor use only.
  • When planning the system, please observe the technical information on network planning in the device documentation.
  • Can be updated via the Gira Project Assistant (GPA).

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads

Cookie consent

By clicking “Accept all”, you consent to Gira using cookies and similar technologies and processing your website usage data to improve this website and to create your user profile in order to show personalised advertising. Please note that Gira also shares information about your use of the website with our social media, advertising and analytics partners.

You also consent to Gira and third parties processing your website usage data in third countries deemed not to be secure outside the EEA for these purposes, even if a level of data protection comparable to EU law is not guaranteed. Among other things, there is a risk that authorities there can access the processed data and that the rights of data subjects are compromised or excluded.

You can change your settings at any time by clicking the “Cookie settings” link at the bottom of any page. You can withdraw your consent there at any time with future effect.
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
  • Business customer site: Settings and preferences. Including name, address and e-mail if a contact form is filled out. (For reuse on another form within the same session), IP address (anonymised)
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
Categories of personal data:IP address, configuration ID – a personal reference is only available when configuration is completed (tradesperson selected and data entered)
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
Categories of personal data:IP address (anonymised), target group classification (building owner/end user, specialised tradesperson, planner, wholesaler, architect)
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
Categories of personal data:IP address (anonymised/abbreviated), approximate region of the visitor, browser and plug-ins used, browser language setting, time of page view, load time, operating system, screen size, referrer, time of previous visits, number of visits
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
  • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:12 months

Data processing purposes:Analysis of website usage. Google Analytics examines, among other things, the location of visitors and the length of time spent on individual pages, thus enabling better page and feature optimisation.
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Showing of videos

Categories of personal data:

  • Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
  • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:longer than 12 months

Data processing purposes:Hotjar allows us to create a kind of heat map of selected pages. This allows us to see how users navigate around the site. We can see where they click, how far they scroll and how they move around the page.
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:longer than 12 months

Data processing purposes:Display of interactive maps

Categories of personal data:IP address (anonymised), date and time of the visit to the relevant website, internet address or URL of the website accessed
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
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
  • Legitimate interests pursued: Improving the functionality and user-friendliness of the website; ensuring a personalized and user-oriented online experience; efficiently conducting tests to make decisions about website adjustments.
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
Data processing purposes:Doubleclick can be used to place and manage adverts on a website. When, where and how often they should appear is controlled by the operator via campaigns.
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Gira marketing and sales processes can be digitised and automated by tracking how Gira offers are used. By separating subscribers from website visitors, targeted and more personalised information can be provided. Increased attention enables more follow-up activities and increased customer satisfaction can also be achieved.

Categories of personal data:Date and time, type (object, e.g. eMailing, LeadPage), browser referrer, user agent, link ID (optional), object IDs, optional object-dependent information, individual transfer parameters, geocoordinates or alternatively IP-based geocoordinates (for forms with address entry) via Locr GmbH (recording postal addresses without first and last names) with server location in Germany
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
Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:90 days

Data processing purposes:Evaluation of website usage, campaign performance measurement

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
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
Third country transfer:We do not transfer your personal data to third countries. With regard to the transfer of your personal data to third countries by LinkedIn, we refer to their privacy policy: https://www.linkedin.com/legal/privacy-policy

Validity period of the cookie:12 months

Data processing purposes:Evaluation of website usage, campaign performance measurement. Google Ads uses data to place adverts placed by Gira on websites, social media platforms, in search results and other digital platforms and to measure the success of advertising campaigns.

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:90 days