Switching actuator, 2-gang / blind actuator, 1-gang 16 A with binary input, 3-gang for Gira One and KNX

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Flush mounted
Order no. 5062 00
5062 00
EAN 4010337099253
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Optional accessories

Features

Features

  • Actuator for switching devices or for controlling blinds, shutters, awnings, skylight operation.
  • In blind operation, the adjacent outputs (A1/A2) are combined into one blind output.
  • 3 binary inputs for connection to conventional switches, buttons and motion detectors with zero-voltage contacts.
  • Connection to an external temperature sensor at input 3.
  • The inputs are used to control Gira One actuators or to record status information.
  • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
  • Encrypted data transfer between the Gira One devices.

Shading and ventilation functions

  • Control of slat blinds, shutters, awnings, skylights or roof domes.
  • Movement times optionally adjustable.
  • Sun protection function with curtain or slat positions at the beginning or end of the function that can be set for each output.
  • Setting of the delay time at the beginning or end of the sunshine.
  • Fabric stretching for awnings.
  • In the event of an active wind alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the wind alarm, the blinds raise and are automatically locked. The status of the binary input is monitored on a cyclical basis.
  • In the event of an active rain alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the rain alarm, the skylights or roof domes close immediately and are automatically locked. The status of the binary input is monitored on a cyclical basis.
  • In the event of an active frost alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the frost alarm, the active movements of shutters are stopped and locked to protect the shutter motor. The status of the binary input is monitored on a cyclical basis.
  • Door contact query and visualisation in the Smart Home App: An open door results in the raising and locking of the blind or shutter.

Switching functions

  • NO contact or NC contact operation.
  • Setting of a switch-on or switch-off delay.
  • Staircase function; a pre-warning time can also be set.
  • Parameterisation as a switching function for lights or socket outlets, a garage door function or a door opener function, for example, as well as a switching contact for transmitting the heating requirement to a heat pump.
  • Garage door function: The time for closing the relay can be parameterised.
  • Door opener function: The time for closing the relay can be parameterised.

Binary inputs

  • Single and double-surface operation can be configured for rocker buttons.
  • Connection of rocker buttons parameterised with switching, dimming, shading and ventilation, scene call-up, staircase (motion detector), floor call with Gira G1, garage door and door opener functions.
  • Connection of movement and presence detectors with zero-voltage relay outputs.
  • Convenient group control of switching, dimming, shading and ventilation devices.
  • Switching contact evaluation of wind, frost, brightness or rain sensors possible with zero-voltage relay contacts, in order to protect shading and ventilation devices from environmental influences.
  • Window contact query and visualisation in the Smart Home App: An opened window will result in the activation of the frost protection heating mode after a 5 minutes has elapsed.
  • Door contact query and visualisation in the Smart Home App: An open door results in the raising and locking of the blind or shutter.
  • Query regarding a heating/cooling switchover on a heat pump, to allow the current operating mode (heating or cooling) to be forwarded to the heating controller.
  • Switching contact display to show contact status in the Smart Home app.
  • Configurable switching inputs that can be independently parameterised.
  • Recording and comparison of temperature values via remote sensors (see accessories) at input 3.

Technical data

Rated voltage:
DC 21 to 32 V SELV

Switching capacity:
AC 250 V, 16 AX

Maximum switch-on current:
800 A (200 µs), 165 A (20 ms)

Gira One Medium:
Twisted pair (TP),YCYM 2 x 2 x 0.8

Test voltage:
4 kV (KNX/EIB bus line)

Connections
Gira One Bus:
Connection terminals to control line
Inputs:
Connection terminals to control line
Load:
Screw terminals

Connection cross section:
Max. 4 mm²

Inputs
Quantity:
3

Input type:
Zero-voltage

Sampling voltage
Auxiliary inputs:
Approx. 5 V

Total length
Auxiliary input cable:
Max. 10 m

Connected load
Ohmic load:
2500 W
Capacitive load:
16 A, max. 140 µF
Motors (blind or fan):
1380 W
Light bulbs:
2300 W
HV halogen lamps:
2300 W
Fluorescent lamps, parallel-compensated:
1160 VA
HV LED lamps:
typically 400 W
Wound electronic transformer:
1200 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
1000 VA
Fluorescent lamps,lead-lag circuit:
2300 VA

Ambient temperature:
-5 °C to +45 °C

Current consumption:
5 to 18 mA

Notes

  • Power reductionReduction of the switching current of each device (relative to Σ 16 A)
    • 10% reduction for every 5°C above 35°C
    • 15% reduction when installed in wood or drywall
    • 20% reduction for multiple combinations.
  • Can be updated via the Gira Project Assistant (GPA)

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira One
Guides / system basics

System basics

Order no.

PDF, 17.721 Kb

Load


Switching actuator 2-gang / blind actuator, 1-gang 16 A with binary input, 3-gang for Gira One
Operating instructions

Operating instructions.

Order no. 5062 00

PDF, 680 Kb

Load


Ordering info Features Downloads