adjustable:
approx. 5 to 500 lx
Sensitivity:
25, 50, 75, 100 %
System 55, Gira F100:
IP20
Delay time:
approx. 2 min fixed
Mounting height up to 2.20 m
Range of detection forwards:
Max. 15 m
Range to each side:
Max. 10 m
Mounting height up to 1.10 m
Range of detection forwards:
Max. 10 m
Range to each side:
Max. 9 m
Ambient temperature:
-20 °C to +45 °C