Current consumption:
4.5 to 5.0 mA
AC:
AC 110 to 240 V, 50/60 Hz
DALI rated voltage:
DC 16 V (typ.)
Output current per DALI system:
typ. 128 mA, max. 250 mA for short periods
Guaranteed bus current per DALI system:
148 mA
Max. number of addressable
DALI operating devices:
64 per DALI system
Max. number of addressable
DALI sensors:
32 per DALI system
DALI transfer rate:
1.2 kbit/s
KNX:
Connection and junction terminal
Cable lengths between gateway and operating device
Connection cross section:
Max. 4 mm²
Ambient temperature:
-5 °C to +45 °C