Rocker switch 10 AX 250 V~ with rocker, 2-gang for hotel room status display

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 3104 01
3104 01
EAN 4010337042495
Packing unit 1
PS 01
pure white glossy
Order no. 3104 03
3104 03
EAN 4010337042501
Packing unit 1
PS 01
pure white matt
Order no. 3104 27
3104 27
EAN 4010337042525
Packing unit 1
PS 01
anthracite
Order no. 3104 28
3104 28
EAN 4010337042532
Packing unit 1
PS 11
colour aluminium
Order no. 3104 26
3104 26
EAN 4010337042518
Packing unit 1
PS 11
black matt
Order no. 3104 005
3104 005
EAN 4010337069812
Packing unit 1
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.

Optional accessories

Features

Features

  • Switch for “Do not disturb” and “Make up room” hotel room status displays.
  • With block to prevent both sides from being switched on.
  • Locked both electrically and mechanically.
  • Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
  • Quick mounting (3.5 turns per mounting claw).
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • LED lighting elements can be inserted from the front as standard.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.

Technical data

Installation depth:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Link to the switch overview tool item numbers old/new
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads