Pushbutton sensor 3 Basis, 3-gang for KNX
Gira F100

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2023 112
2023 112
EAN 4010337087786
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
  • Installation on bus coupler 3.
  • Safeguarded from disassembly because it is screw-fastened.
  • Rocker function: Switching, dimming, blind, value transmitter 1-byte, and scene auxiliary unit.
  • Two blue status LEDs on each operating surface.
  • White operating LED.
  • Operating LED and status LED function can be parameterised.

Technical data

KNX medium:
TP256

Ambient temperature:
-5 °C to +45 °C

Protection class:
III

Notes

  • Professional inscription by the Gira inscription servicewww.marking.gira.com.

Scope of supply

  • Plain inscription labels included.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Push button sensor 3 basic 1-/2-/3-gang F100
Technical Documentation

Technical documentation.

Order no. 2021 ..
2022 ..
2023 ..

PDF, 892 Kb

Load


Push button sensor 3 basic 1-2-/3-gang F100, Push button sensor 3 comfort 1-/2-/3-/4-gang F100
Operating instructions

Operating instructions.

Order no. 2021 ..
2022 ..
2023 ..
2031 ..
2032 ..
2033 ..
2034 ..
2035 ..

PDF, 321 Kb

Load


Push button sensor 3 basic 3-gang F100
Product database

Product database from ETS3.0d, 437 KByte.

Order no. 2023 ..

VD4, 437 Kb

Load


Ordering info Features Downloads