The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.
Unlike rocker switches, the rockers in pushbutton switches always return to their original position after actuation.
The resulting uniform rocker position gives the electrical installation an organised, premium appearance.
The aesthetics are greatly enhanced, especially with multiple combinations, for example housing several switches in one frame.
Unlike rocker switches, the rockers in pushbutton switches always return to their original position after actuation.
The resulting uniform rocker position gives the electrical installation an organised, premium appearance.
The aesthetics are greatly enhanced, especially with multiple combinations, for example housing several switches in one frame.
Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
Quick mounting (3.5 turns per mounting claw).
Easier claw mounting thanks to robust PZ1/slotted/PH screw head drive.
Voltage check possible from the front.
Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
Rigid and flexible conductors can be used.
Easily accessible release lever.
Shatter-proof thermoplastic base.
LED lighting elements can be inserted from the front as standard.
By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
Technical data
Installation depth:
32 mm
Connection cross section
For rigid and flexible conductors up to:
2.5 mm²
Rated output
LEDi/CFLi:
100 W
Notes
Can also be connected to be illuminated.
Scope of supply
Orange LED lighting element 230 V~ 0.5 mA is included with delivery.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.