eNet wireless dimming actuator, single-channel
20 – 500 W/VA

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 5430 00
5430 00
EAN 4010337774259
Packing unit 1
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

server DRA WL receiver mod. DRA

Optional accessories

Features

Features

  • The eNet wireless dimming actuator receives telegrams for switching and dimming various electrical loads from the eNet wireless receiver module or eNet server via a data line.
  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
  • Switch-on function that preserves the life of the lamp.
  • Switch-on and minimum brightness can be saved.
  • Scene operation.
  • Status display with LED.
  • Status feedback to eNet radio sensors.
  • Short-circuit and excess-temperature protection.
  • Automatic or manual setting of dimming process.

Can be set with eNet server:

  • Maximum brightness.
  • Dimming process.
  • Dimming speed.
  • Delay time.
  • Switch-on/off delay.
  • Dimming ramp up/down.
  • Switch-off pre-warning.
  • Permanent-on, permanent-off.
  • Hotel function.
  • Light control.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Power loss:
max. 4 W

Standby:
max. 0.3 W

Ambient temperature:
-5 °C to +45 °C

Connected load
Light bulbs:
20 to 500 W
HV halogen lamps:
20 to 500 W
Wound electronic transformer:
20 to 500 VA
Wound transformer with NV-LED:
20 to 100 VA
Tronic transformer:
20 to 500 W
electronic transformer with NV-LED:
typically 20 to 100 W
LED lights:
typically 3 to 100 W
Compact fluorescent lamp:
typically 3 to 100 W

Connection cross section:
Max. 4 mm²

Length of the data line:
Max. 3 m

Notes

  • An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter.
  • Radio approval is valid for EU and EFTA countries.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Wireless dimming actuator, 1-gang
Operating instructions

Operating instructions.

Order no. 5430 00

PDF, 429 Kb

Load


Ordering info Features Downloads