External camera

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 1220 00
1220 00
EAN 4010337100058
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026

Necessary accessories

Features

Features

  • External camera for wall or ceiling mounting with variable lens, integrated IR LED illumination, and automatic white balance.
  • The camera can be installed anywhere in the entrance area and be integrated into the Gira door communication system using the DCS camera gateway.
  • Light-sensitive chip set for clear imaging in low-light conditions.
  • Switchable IR LEDs for video monitoring in complete darkness.
  • Camera module and housing for easy, rapid installation.
  • Camera module adjustable on three axes.

Technical data

Rated voltage:
DC 12 V +10 %

Current consumption
DC 12 V:
max. 500 mA

Connections:
1 x video (HD TVI, BNC), 1 x video (FBAS, BNC), 1 x power supply (DC)

Camera
Image sensor:
1/2.9" CMOS progressive scan
Type:
Variable, manual
Lens:
2.8 to 12 mm
Resolution:
480 TVL
Horizontal angle of vision:
28° to 85°

Day/night switching:
Electromechanical IR cut filter

Electronic shutter control:
1/50 to 1/50 000 s

Camera control:
On-screen display (OSD), joystick on cable

Minimal lighting
Day:
0.05 lx
IR mode:
0 lx

IR LED:
24 LED

IR range:
20 m

Ambient temperature:
-20 °C to +60 °C

Protection class:
IP66

Humidity:
max. 90%

Weight:
approx. 660 g

Dimensions
External camera:
Dia. 126, H 100.3 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


External Camera
Installation instructions

Hole template

Order no. 1220 00

PDF, 89 Kb

Load


External camera
Operating instructions

Operating instructions (Index I02)

Order no. 1220 00

PDF, 1.167 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Ordering info Features Downloads