Flush-mounted floor empty housing with hinged cover

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
die-cast aluminium
Order no. 0118 00
0118 00
EAN 4010337041252
Packing unit 1
PS 17
stainless steel matt finish
Order no. 0118 20
0118 20
EAN 4010337118206
Packing unit 1
PS 17
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Flush-mounted floor empty housing for installation of flush-mounted devices secured by a support ring from the installation and communication technology areas (e.g. socket outlets, socket outlets with cover unit, TAE connection boxes, etc.).
  • The housings can be installed in a row with connection clamps set at the rear for complete units.

Technical data

Protection class:
IP41

Dimensions
Die-cast aluminium:
W 112 x H 112 x D 61.5 mm
stainless steel matt finish:
W 112 x H 112 x D 63.9 mm

Notes

  • When installed in floors, any water seeping in must be able to drain out through the knockout in the lower section.

Dimensions in mm

Die-cast aluminium: B 112 H 112 T 61,5
stainless steel matt finish: B 112 H 112 T 63,9

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads