Flush-mounted DCS switching actuator

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 1211 00
1211 00
EAN 4010337211006
Packing unit 1/5
PS 18
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

audio ctrl.dev. DRA video ctrl.dev. DRA

Features

Features

  • Flush-mounted switching actuator for controlling an external gong or other device using the Gira door communication bus.
  • Actuation of a zero-voltage switching contact (24 V SELV/ 50 µA to 1.6 A AC/DC) via the 2-wire bus.
  • The flush-mounted switching actuator can be actuated by:the "Door" and "Light" buttons on the home station,the floor-call button on the home station,the call button on the door station, the call button on the home station,a zero-voltage button (in combination with the DCS button interface, 2-gang).
  • The flush-mounted switching actuator can be used in four different operating modes: switching, timer/sec., timer/min., and pulse.
  • Impulse function for controlling existing automatic staircase mechanisms.
  • Switching time can be adjusted progressively from 1 to 10 s or 1 to 10 min., depending on the function set.
  • LED display for programming, function selection, and time setting.

Technical data

Power supply:
via the 2-wire bus

Zero-voltage relay contact:
50 µA to 1.6 A at AC/DC 24 V SELV

Number of call buttons that can be taught in:
max. 16

Ambient temperature:
-5 °C to +50 °C

Notes

  • The flush-mounted switching actuator is intended for installation in a deep device box (60 mm deep) behind a DSC bus coupler.

Dimensions in mm

Flush-mounted switching actuator: B 43 H 28 T 15

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Flush-mounted switching actuator
Operating instructions

Operating instructions.

Order no. 1211 00

PDF, 160 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Ordering info Features Downloads