USB data interface insert for KNX

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2024 00
2024 00
EAN 4010337072911
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Connection of PC to KNX systems.
  • Addressing, programming and diagnosis of KNX devices.
  • Compatible with KNX Data Secure products.
  • Fast download of applications (long frame support with ETS5 and higher).
  • Compatible with ETS4, ETS5 (and higher).

Technical data

KNX medium:
TP256

Connections
KNX:
Connection and junction terminal
USB pin jack:
Type B, version 2.0

Transfer protocol:
USB 2.0 (also compatible with USB 1.1 and USB 3.0)

Installation:
in device box in accordance with DIN 49073

Installation depth:
33 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • Compatible with Gira HomeServer version 4.9 and higher.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


USB data interface, USB data interface insert
Operating instructions

Operating instructions.

Order no. 2014 00
2024 00

PDF, 238 Kb

Load


USB data interface, USB data interface insert
Technical Documentation

Technical documentation.

Order no. 2014 00
2024 00

PDF, 675 Kb

Load


USB data interface, USB data interface insert
Product database

Product database from ETS4.

Order no. 2014 00
2024 00

ZIP, 44 Kb

Load


USB data interface, USB data interface insert
Software

Project file for updating the USB data interface, from ETS5.

Order no. 2014 00
2024 00

ZIP, 3.403 Kb

Load


USB data interface, USB data interface insert
Product database

Product database from ETS5.7.

Order no. 2014 00
2024 00

ZIP, 83 Kb

Load


Ordering info Features Downloads