Rated voltage:
AC 230 V, 50/60 Hz
Number of servos:
1 to 10Thermal servoGira order no.: 2196 00In the case of other drives, it is essential to note the switch-on current, max. 3 drives!
Installation:
in device box in accordance with DIN 49073
Ambient temperature:
-5 °C to +45 °C