Rocker switch and rocker button insert 10 A 250 V~ 2-way switch / 2-way momentary contact

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
with mounting claws
Order no. 3139 00
3139 00
EAN 4010337039136
Packing unit 10
PS 01
without mounting claws
Order no. 3869 00
3869 00
EAN 4010337064565
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.

Necessary accessories

One of the following articles:
 

rocker 2-g

Optional accessories

Features

Features

  • Rocker switch and button in which the left rocker is laid out as a switch and the right rocker is laid out as a push button.
  • For switching and colour control of an LED orientation light.
  • For controlling motion detectors manually.
  • For activating dimmer auxiliary units.
  • For controlling switched lighting.
  • Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
  • Quick mounting (3.5 turns per mounting claw).
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.

Technical data

Installation depth:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Link to the switch overview tool item numbers old/new
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads