System 3000 auxiliary insert, 2-wire

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5408 00
5408 00
EAN 4010337048312
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

S3000 op.top S3000 op.top arrows

Optional accessories

Features

Features

  • Auxiliary unit operation of inserts with auxiliary input from System 3000.
  • Operation with System 3000 operating top unit.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Cable length to the main unit:
max. 100 m

Installation depth:
24 mm

Installation:
in device box in accordance with DIN 49073

Ambient temperature:
-20 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 540800

RFA, 440 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 540800

IFC, 15 Kb

Load


Auxiliary insert 2-wire
Operating instructions

User manual.

Order no. 5408 00

PDF, 354 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Ordering info Features Downloads