Switching actuator, 1-gang 16 A with 3-gang binary input for Gira One and KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Flush mounted
Order no. 5061 00
5061 00
EAN 4010337099284
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Optional accessories

Features

Features

    Function in the Gira One system

    • Actuator for switching devices.
    • 3 binary inputs for connection to conventional switches, buttons and motion detectors with zero-voltage contacts.
    • The inputs are used to control Gira One actuators or to record status information.
    • Connection to an external temperature sensor at input 3.
    • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
    • Encrypted data transfer between the Gira One devices.

    Switching functions

    • NO contact or NC contact operation.
    • Setting of a switch-on or switch-off delay.
    • Staircase function; a pre-warning time can also be set.
    • Parameterisation as a switching function for lights or socket outlets, a garage door function or a door opener function, for example, as well as a switching contact for transmitting the heating requirement to a heat pump.
    • Garage door function: The time for closing the relay can be parameterised.
    • Door opener function: The time for closing the relay can be parameterised.

    Binary inputs

    • Single and double-surface operation can be configured for rocker buttons.
    • Connection of rocker buttons parameterised with switching, dimming, shading and ventilation, scene call-up, staircase (motion detector), floor call with Gira G1, garage door and door opener functions.
    • Connection of movement and presence detectors with zero-voltage relay outputs.
    • Convenient group control of switching, dimming, shading and ventilation devices.
    • Switching contact evaluation of wind, frost, brightness or rain sensors possible with zero-voltage relay contacts, in order to protect shading and ventilation devices from environmental influences.
    • Window contact query and visualisation in the Smart Home App: An opened window will result in the activation of the frost protection heating mode after a 5 minutes has elapsed.
    • Door contact query and visualisation in the Smart Home App: An open door results in the raising and locking of the blind or shutter.
    • Query regarding a heating/cooling switchover on a heat pump, to allow the current operating mode (heating or cooling) to be forwarded to the heating controller.
    • Switching contact display to show contact status in the Smart Home app.
    • Configurable switching inputs that can be independently parameterised.
    • Recording and comparison of temperature values via remote sensors (see accessories) at input 3.

    Function in the Gira KNX system

    • Switching electrical consumers via a relay contact.
    • Device has three inputs with a common reference potential.
    • Reading in switching states of installation switches or push buttons and other zero-voltage contacts at inputs 1 to 3.
    • Signal analysis of dew and leakage sensors (see accessories) at inputs 1 to 3.
    • Recording of temperature values via remote sensors (see accessories) at input 3.
    • Up to 8 independent logic functions for implementing simple or complex logical operations.
    • Actively transmitting feedback or status messages can be delayed after a bus voltage recovery or ETS programming mode.
    • Bistable relay.

    Switching functions

    • NO contact or NC contact operation.
    • Central switching function via up to 6 switch objects (ON, OFF, permanently ON, permanently OFF).
    • Switching feedback: Active or passive feedback function.
    • Reaction in case of bus voltage failure or bus voltage recovery can be set following an ETS programming process.
    • Logical linking function.
    • Block function or forced setting function can be parameterised.
    • Extended blocking function with acknowledgement option.
    • Time functions (switch-on and switch-off delay, staircase light function – also with advance warning function).
    • Integration into the light scenes possible: Up to 64 internal scenes can be parameterised.
    • Scene memory function: Additional visual feedback.
    • Extended scene retrieval (toggling of scenes).
    • Elapsed operating time meter can be activated.
    • Input monitoring for cyclic updating of the switching object with safety position.

    Technical data

    Rated voltage:
    DC 21 to 32 V SELV

    Switching capacity:
    AC 250 V, 16 AX

    Maximum switch-on current:
    800 A (200 µs), 165 A (20 ms)

    Gira One Medium:
    Twisted pair (TP),YCYM 2 x 2 x 0.8

    Test voltage:
    4 kV (KNX/EIB bus line)

    Connections
    Gira One Bus:
    Connection terminals to control line
    Inputs:
    Connection terminals to control line
    Load:
    Screw terminals

    Connection cross section:
    Max. 4 mm²

    Inputs
    Quantity:
    3

    Input type:
    Zero-voltage

    Sampling voltage
    Auxiliary inputs:
    Approx. 5 V

    Total length
    Auxiliary input cable:
    Max. 10 m

    Connected load
    Ohmic load:
    2500 W
    Capacitive load:
    16 A, max. 140 µF
    Motors (blind or fan):
    1380 W
    Light bulbs:
    2300 W
    HV halogen lamps:
    2300 W
    Fluorescent lamps, parallel-compensated:
    1160 VA
    HV LED lamps:
    typically 400 W
    Wound electronic transformer:
    1200 VA
    Tronic transformer:
    1500 W
    Fluorescent lamps, uncompensated:
    1000 VA
    Fluorescent lamps,lead-lag circuit:
    2300 VA

    Ambient temperature:
    -5 °C to +45 °C

    Notes

    • Can be updated via the Gira Project Assistant (GPA).
    • Refer to the Gira One System Manual for information on integrating and installing zero-voltage contacts, motion detectors and presence detectors.

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Gira One
    Guides / system basics

    System basics

    Order no.

    PDF, 17.721 Kb

    Load


    Switching actuator, 1-gang 16 A with binary input, 3-gang for Gira One
    Operating instructions

    Operating instructions.

    Order no. 5061 00

    PDF, 670 Kb

    Load


    Switching actuator, 1-gang 16 A with binary input, 3-gang for KNX
    Operating instructions

    Operating instructions.

    Order no. 5061 00

    PDF, 663 Kb

    Load


    Switching actuator, 1-gang 16 A with binary input, 3-gang for KNX
    Technical Documentation

    Technical documentation.

    Order no. 5061 00

    PDF, 3.532 Kb

    Load


    Switching actuator, 1-gang 16 A with binary input, 3-gang for KNX
    Product database

    from ETS5.7.3

    Order no. 5061 00

    ZIP, 1.725 Kb

    Load


    Ordering info Features Downloads
    Home Gira One and KNX Gira One and KNX: Binary inputs Switching actuator, 1-gang 16 A with 3-gang binary input for Gira One and KNX