UAE/IAE (ISDN) connection box insert cat.3, 2-gang, 2 x 8-pole 8/8 (8/8)
Screw terminals

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 0190 00
0190 00
23.63 £
EAN 4010337190004
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
  • UAE/IAE (analogue, two call numbers possible) RJ11/RJ12 and RJ45 8/8 (8/8) 2 x 8-pole for 6- and 8-pole plugs.
  • 2 x 8 contacts and one supporting contact for two terminals.

Technical data

Installation depth:
22 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 019000

RFA, 452 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 019000

IFC, 15 Kb

Load


Ordering info Features Downloads