Add-on module for built-in speaker

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 1259 00
1259 00
101.87 £
EAN 4010337259008
Packing unit 1
PS 18
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Up to twelve mechanical bell buttons can be connected.
  • Additional bell buttons can be connected via additional add-on modules.
  • Up to eleven add-on modules can be connected to one built-in speaker.
  • Alternating current polling of the bell button connections to prevent oxidation on the button contacts.
  • Compact size.
  • Securing of connection terminals against incorrect connection.
  • Attachment of the add-on module with screws or gluing.

Technical data

Connections
Mech. Bell button:
12 x screw terminal
Common earth of bell buttons:
1 x screw terminal
Connection cable:
2 x connector strip

Protection class:
IP44

Ambient temperature:
-25 °C to +70 °C

Dimensions
incl. fixing lug:
W 67 x H 66.4 x D 27 mm
without fixing lug:
W 67 x H 56 x D 27 mm

Notes

  • Module for extension of the built-in speaker when more than eight mechanical bell buttons are to be connected.
  • This component enables door communication systems with up to 140 audio devices to be set up (e.g. 1 x built-in speaker, 11 x add-on modules for built-in speakers, 136 x surface-mounted home stations).
  • Protection type IP44 only in combination with a suitable front or when installed.

Scope of supply

  • The mounting materials are included with delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 125900

RFA, 456 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 125900

IFC, 15 Kb

Load


Add-on module for built-in loudspeaker
Operating instructions

Operating instructions

Order no. 1259 00

PDF, 100 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Shape and dimensions for built-in speaker and add-on module
Installation instructions

Planning aid

Order no. 1258 00
1259 00

PDF, 41 Kb

Load


Ordering info Features Downloads