Network connection box insert cat.6A, 1-gang
Insulation displacement connectors

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2451 00
2451 00
28.07 £
EAN 4010337881780
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
  • Shielded network connection box cat.6A with one RJ45 jack (8) for data transfer rates up to 10 Gbit-Ethernet in accordance with IEEE 802.3an.
  • 45° angled socket outlet for parapet trunking, floor tank and flush-mounted installation.
  • Cable entry possible from all directions in 8 x 45° increments.

Technical data

Installation depth:
33 mm

Notes

  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 245100

RFA, 456 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 245100

IFC, 15 Kb

Load


Network connection box Cat. 6A
Operating instructions

Operating instructions.

Order no. 2451 00
2452 00

PDF, 1.660 Kb

Load


Ordering info Features Downloads