New

System 3000 room temperature controller insert 230 V~ with relay output, 1-way switch and control light

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2475 00
2475 00
76.50 £
EAN 4010337131632
Packing unit 1/5
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

Optional accessories

Features

Features

  • Control of heaters up to a maximum of 3680 W.
  • Control of room temperature in closed rooms.
  • Manual switch-off of temperature control.
  • Input terminal with selection function for activating temperature lowering (ECO) via master clock or for presence-dependent control of the comfort temperature via a separate motion/presence detector.
  • Input terminal for activating cooling mode with central control.
  • Can switch manually between heating and cooling mode
  • Internal temperature sensor.
  • Frost protection function.
  • Output signal: Pulse width modulation (PWM) or two-point control (On/Off).
  • Offset setting (correction value for the measured temperature).
  • Setting range of the room temperature can be limited with setting rings.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
Max. 0.15 W

Switching current:
Max. 16 A

Connected load
Ohmic load:
3680 W

Installation:
in device box in accordance with DIN 49073

Cable length, inputs:
Max. 100 m

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Room temperature controller insert 230 V~ with relay output, 1-way switch and control light
Operating instructions

Operating instructions.

Order no. 2475 00

PDF, 1.723 Kb

Load


Ordering info Features Downloads