Kaiser device box

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2485 00
2485 00
0.70 £
EAN 4010337031352
Packing unit 25
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
  • With 4 screw bosses and 2 expanding claw fields.
  • Dimensions in accordance with German DIN 49073.
  • For tubes M20/M25.

Technical data

Installation depth:
46 mm

Installation opening:
60 mm

Notes

  • Deliveries are only made in the packaging units specified.
  • Kaiser Order No. 1056-04

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads